Model:
N5761A
Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
Get faster digital validation for less with a trade-in.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Pinpoint interference with post-processing spectrum management software in the lab.
Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight NS1-class Advanced ATE power supplies include the N5700 Series, N8700 Series, and N8900 Series.
The single output, 1080 W N5761A provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current.
Maximum current per output
180 A
Maximum power
1080 W
Maximum voltage per output
6 V
Adjustable slew rate
N/A
Measurement accuracy
12 mV
Noise and ripple
60 mVpp
Regenerative power
No
Arbitrary waveform generation
No
Maximum current (nominal)
250 A
Maximum power (nominal)
3.4 kW
Maximum voltage (nominal)
20 V
Command processing time
55 ms
Output response time
80 ms
Programming accuracy
6 mV
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 4,833
Model:
N5761A
Delivery:
QTY
Options
1
DC Power Supply 6V, 180A, 1080W; GPIB, LAN, USB, LXI | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
1
Power cord, USA, no plug, 12awg, 3-wire, 8ft
The single output, 1080 W N5761A, provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current. It delivers reliable performance and enhanced capabilities in a compact 1U package.
Download BenchVue Basic app for free to control your instruments.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.