NS1-class ATE System DC Power Supply, 60 V, 12.5 A, 750 W

The single output, 750W N5747A provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current.

prod_image
  • Maximum current per output

    12.5 A

  • Maximum power

    750 W

  • Maximum voltage per output

    60 V

  • Regenerative power

    No

  • Arbitrary waveform generation

    No

  • Adjustable slew rate

    N/A

  • Measurement accuracy

    120 mV

  • Noise and ripple

    60 mVpp

  • Output response time

    80 ms

  • Programming accuracy

    60 mV

  • Maximum current (nominal)

    20 A

  • Maximum power (nominal)

    1 kW

  • Maximum voltage (nominal)

    100 V

  • Command processing time

    55 ms

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N5747A NS1-class ATE System DC Power Supply, 750 W
N5747A NS1-class ATE System DC Power Supply, 750 W

Model:

N5747A

QTY

Options

1

DC Power Supply 60V, 12.5A, 750W; GPIB, LAN, USB, LXI | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Power cord - United States and Canada - 120V

Highlights

Output Ratings

  • Voltage: 60 V
  • Current: 12.5 A
  • Power: 750 W

The single output, 750W N5747A, provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current. It delivers reliable performance and enhanced capabilities in a compact 1U package.

Download BenchVue Basic app for free to control your instruments.