NS1-class ATE System DC Power Supply, 6 V, 100 A, 600 W

The single output, 600 W N5741A provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current

prod_image
  • Maximum current per output

    100 A

  • Maximum power

    600 W

  • Maximum voltage per output

    6 V

  • Adjustable slew rate

    N/A

  • Measurement accuracy

    12 mV

  • Noise and ripple

    60 mVpp

  • Output response time

    80 ms

  • Regenerative power

    No

  • Arbitrary waveform generation

    No

  • Maximum current (nominal)

    150 A

  • Maximum power (nominal)

    1 kW

  • Maximum voltage (nominal)

    20 V

  • Command processing time

    55 ms

  • Programming accuracy

    6 mV

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N5741A NS1-class ATE System DC Power Supply, 600 W
N5741A NS1-class ATE System DC Power Supply, 600 W

Model:

N5741A

QTY

Options

1

DC Power Supply 6V, 100A, 600W; GPIB, LAN, USB, LXI | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Power cord - United States and Canada - 120V

Highlights

Output Ratings

  • Voltage: 6 V
  • Current: 100 A
  • Power: 600 W

The single output, 600 W N5741A, provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current. It delivers reliable performance and enhanced capabilities in a compact 1U package.

Download BenchVue Basic app for free to control your instruments.