300 Watt Electronic Load Module

The Keysight N3304A is a 300 W (0-60A, 0-60V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.

prod_image
  • Number of inputs

    1

  • Input current

    60 A

  • Input voltage

    60 V

  • Type

    Module N3300 Series

  • Maximum power

    300 W

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N3304A Base model
N3304A Base model

Model:

N3304A

QTY

Options

1

DC Electronic Load Module, 0-60V, 60A, 300 W, for N330X mainframes, 1 slot | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

N3304A Base model with ANSI Z540-1-1994 calibration
N3304A Base model with ANSI Z540-1-1994 calibration

Model:

N3304A

QTY

Options

1

DC Electronic Load Module, 0-60V, 60A, 300 W, for N330X mainframes, 1 slot | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

ANSI Z540-1-1994 Calibration

Highlights

Input Ratings

  • Current: 0 - 60 A
  • Voltage: 0 - 60 V
  • Maximum Power: 300 W

The Keysight N3304A is a 300 W (0-60A, 0-60V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications. The N3304A load module is fast and accurate, for programming in constant current, constant voltage, or constant resistance modes, or for making voltage, current or power measurements. The N3304A can also digitize waveforms.

The N3300 Series supports up to six channels, each with a unique maximum voltage and current. They allow the design of a flexible automated test equipment (ATE) system to verify many types of power supplies, DC-to-DC converters, and batteries. Add additional modules to test multiple power sources simultaneously. Each module includes a 16-bit voltage, current, and power measurement system.