150 Watt Electronic Load Module

The Keysight N3302A is a 150 W (0-30A, 0-60V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications.

prod_image
  • Number of inputs

    1

  • Input current

    30 A

  • Input voltage

    60 V

  • Type

    Module N3300 Series

  • Maximum power

    150 W

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N3302A  150 Watt Electronic Load Module
N3302A 150 Watt Electronic Load Module

Model:

N3302A

QTY

Options

1

DC Electronic Load Module, 0-60V, 30A,150 W, for N330X mainframes, 1 slot | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

Input Ratings

  • Current: 0 - 30 A
  • Voltage: 0 - 60 V
  • Maximum Power: 150 W

The Keysight N3302A is a 150 W (0-30A, 0-60V) electronic load module for use in either the N3300A or N3301A electronic load mainframe in system applications. The N3302A load module is fast and accurate, for programming in constant current, constant voltage, or constant resistance modes, or for making voltage, current, or power measurements. The N3302A can also digitize waveforms.

The N3300 Series supports up to six channels, each with a unique maximum voltage and current. They allow the design of a flexible automated test equipment (ATE) system to verify many types of power supplies, DC-to-DC converters, and batteries. Add additional modules to test multiple power sources simultaneously. Each module includes a 16-bit voltage, current, and power measurement system.