600 Watt DC Electronic Load Mainframe

The Keysight N3301A is a half-rack width mainframe with 2-slots that accepts combinations of N330xA user-installable load modules (150 W to 600 W) for easy system configuration and future reconfiguration.

prod_image
  • Number of inputs

    2

  • Input current

    120 A

  • Input voltage

    240 V

  • Type

    Mainframe 2-slot

  • Maximum power

    600

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

N3301A  600 Watt DC Electronic Load Mainframe
N3301A 600 Watt DC Electronic Load Mainframe

Model:

N3301A

QTY

Options

1

DC Electronic Load Mainframe, 600 W max, 2 slots | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

  • 2 Slots - Half Rack Width Mainframe
  • 600 Watts of Total Maximum Power
  • 6 Modules available for configuring (150W to 600W)
  • Max Voltage Input: 240V (N3303A)
  • Max Current Input: 120A (N3306A)

The Keysight N3301A is a half-rack width mainframe with 2-slots that accepts combinations of N330x user-installable load modules (150 W to 600 W) for easy system configuration and future reconfiguration. The N3301A holds up to two N3302A, N3303A, N3304A, N3307A load modules, or one N3305A, N3306A double-wide modules, allowing a total up to 600 watts of maximum power.

Testing multiple output dc power supplies and dc-dc converters can be very time consuming to test each output sequentially. If measurements are being made through a MUX using one DMM, this is what will happen. Use the built-in measurement capabilities of the N3300A electronic loads to measure all inputs simultaneously. Likewise, simultaneously test multiple single output power sources.