XR6-class Oscilloscope, 6 GHz, 4 Analog channels

6 GHz on all 4 channels, option to integrate up to 8 instruments in one, hardware accelerated plotting, and fully upgradeable, including up to 8 channels.

prod_image
  • Analog channels

    4

  • Digital channels

    16

  • Display size

    15.6 inch

  • DDC RTSA

    Yes

  • Maximum sample rate

    16 GSa/s

  • ADC resolution

    10 bits

  • Brands included

    MXR Series

  • Maximum memory depth

    1.6 Gpts

  • Maximum bandwidth

    6 GHz

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

  • Up to 6 GHz bandwidth on all 4 channels all the time
  • Up to 70% faster jitter analysis (compared to MXR A)
  • 65% faster power integrity analysis (compared to MXR A)
  • 45% faster FFTs (compared to MXR A)
  • 15% faster USB 2.0 compliance testing (compared to MXR A)
  • New standard features InfiniiScan and Wave Gen
  • Maximum memory is  a flexible 1.6 G points
  • Capabilities are extended with 8-in-1 instrument integration
  • Upgradeable in every possible way — including bandwidth and channel upgrades

What's included:

  • One N2873A 500-MHz passive probe per channel
  • Probe accessory pouch
  • Localized power cord
  • Front panel hard cover
  • BNC calibration cable
  • Keyboard and mouse
  • Keysight I/O libraries suite, user guide, and programmer’s guide ship on oscilloscope drive
  • Service guide available on Keysight.com

Download BenchVue Basic app for free to control your instruments.

As digital and RF test complexity increases, optimize project schedules and mitigate risks while ensuring the quality of your end-products with KeysightCare.

The instruments featured on this page include one year of KeysightCare Assured with the option to upgrade.

  • Maximize uptime and reduce delays caused by equipment downtime or malfunction with prioritized, contracted turn-around times for unlimited repairs.
  • Increase measurement predictability with prioritized turn-around times for your Keysight-certified calibration of choice.
  • Solve problems and optimize tests and measurements more quickly with our fastest, prioritized response times from experts who can help you resolve issues when they arise.
  • Reduce costs and minimize unplanned budget events with multi-year plans to lock in the lowest prices and no hidden or add-on costs.

Get started with your included KeysightCare Assured plan

Explore Upgrades