XR2-class Oscilloscope, 300 MHz, 4 Analog channels, mixed signal

InfiniiVision 3000 X-Series 350 MHz oscilloscope provides 4 analog plus 16 digital channels, up to 4 Mpts memory, and 1,000,000 waveforms/sec update rate.

prod_image
  • Display size

    8.5 inch

  • Maximum memory depth

    4 Mpts

  • Analog channels

    4

  • Digital channels

    16

  • Maximum sample rate

    5 GSa/s

  • ADC resolution

    8 bits

  • Brands included

    3000 Series

  • Maximum bandwidth

    300 MHz

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

MSOX3034A XR2-class Oscilloscope, mixed signal
MSOX3034A XR2-class Oscilloscope, mixed signal

Model:

MSOX3034A

QTY

Options

1

Oscilloscope, mixed signal, 4+16-channel, 350 MHz | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

  • 350 MHz
  • 4 analog plus 16 digital channels
  • Easily view your signals on the 8.5-inch WVGA display
  • Capture more data with up to 4 Mpts memory
  • See more signal detail with 1,000,000 wfms/s update rate
  • Expand your measurement capabilities with full upgradeability: Add bandwidth, memory, 20 MHz arbitrary waveform generator, 3-digit voltmeter, serial trigger and analysis, segmented memory and mask testing at any time

What's included:

  • 3-year warranty (90 days for unserialized accessories such as passive probes)
  • Certificate of calibration, 2-year calibration interval
  • Secure erase
  • One N2890A Passive probe 500 MHz, 10:1 attenuation 1 per channel
  • One N2756-60001 16 digital channel MSO cable
  • Interface and built-in help language support for English, Japanese, simplified Chinese, traditional Chinese, Korean, German, French, Spanish, Russian, Portuguese, Italian, Thai, and Polish.
  • Localized power cord

Download BenchVue Basic app for free to control your instruments.