10 MHz to 54 GHz LAN Wide Dynamic Range Peak and Average Power Sensor

The Keysight L2066XA is a fast, accurate and wide dynamic range 10 MHz – 54 GHz LAN peak and average power sensor

prod_image
  • Frequency range

    10 MHz to 54 GHz

  • Connectivity

    LAN

  • Power range

    -70 to +20 dBm

  • Connector type

    1.85 mm

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

L2066XA  10 MHz to 54 GHz LAN Wide Dynamic Range Peak and Average Power Sensor
L2066XA 10 MHz to 54 GHz LAN Wide Dynamic Range Peak and Average Power Sensor

Model:

L2066XA

QTY

Options

1

LAN Wide Dynamic Range Peak and Average Power Sensor 10 MHz - 54 GHz | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Type 1.85 mm (m) connector

1

LAN cable, 5ft (1.5m)

Highlights

  • Frequency range of 10 MHz – 67 GHz
  • USB connectivity with a wide dynamic range of -70 to +20 dBm (frequency 10 MHz to 50 GHz) / -70 to +15 dBm (frequency > 50 GHz to 54 GHz) / -70 to +10 dBm (frequency > 54 GHz to 67 GHz) for small signal measurements
  • 5 MHz video bandwidth and single shot real-time capture at 20 Msample/sec per second
  • Variable Sampling Rate 1M samples/sec and Long Memory 1M samples data storage
  • Fast real-time measurement of 50,000 readings/sec
  • Real-time measurement with zero dead time to ensure every single continuous pulse is measured
  • Average mode time-selectivity function allows full dynamic range for average and time selectivity average power measurements
  • Internal zero and automatic calibration saves time and reduces measurement uncertainty
  • A BenchVue software license (BV0007B) is now included with your instrument. BenchVue makes it simple to connect, control instruments, and automate test sequences

Accurately measure any modulated signal with the Keysight Technologies, Inc. U/L2050/60 X-Series wide dynamic range power sensors. The USB/LAN connectivity models come with a wide dynamic range, covering -70 to +26 dBm. This sensor offers very accurate and repeatable power measurements for any modulated signal and comes with a super-fast measurement speed of 50,000 readings/sec, which enables higher manufacturing throughput. Users can also save time and reduce measurement uncertainty with the internal zero and calibration function. The U/L2050/60 X-Series is supported by the Keysight BenchVue software. BenchVue makes it easy to control your power meter to log data and visualize measurements in a wide array of display options without any programming. Simply connect the sensor to your PC installed BenchVue BV0007B Power Meter/Sensor Control and Analysis app to perform average power measurement and analysis.

Learn more about Keysight LAN and USB Power Sensors