XR6-class Oscilloscope, 1 GHz, 4 Analog channels

1 GHz on all 4 channels, 8 instruments integrated in one, hardware accelerated plotting, and fully upgradeable to 2.5 GHz and 8 channels

prod_image
  • Maximum memory depth

    1.6 Gpts

  • Analog channels

    4

  • Digital channels

    16

  • Display size

    15.6 inch

  • DDC RTSA

    No

  • Maximum sample rate

    16 GSa/s

  • ADC resolution

    10 bits

  • Brands included

    EXR Series

  • Maximum bandwidth

    1 GHz

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

EXR104A Infiniium EXR-Series Real-Time Oscilloscope, 1 GHz, 16 GSa/s, 4 Ch
EXR104A Infiniium EXR-Series Real-Time Oscilloscope, 1 GHz, 16 GSa/s, 4 Ch

Model:

EXR104A

QTY

Options

1

Infiniium EXR-Series Real-Time Oscilloscope, 1 GHz, 16 GSa/s, 4 Ch | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Standard 500 GB Removable SSD

1

Standard 100 Mpts/ch Memory

Highlights

  • 1 GHz on all 4 analog channels
  • Faster test speeds than ever before with ASIC technology
  • Accurate measurements with ENOB up to 9.0, noise as low as 43 µV
  • Maximum memory is a flexible 1.6 G points 
  • Capabilities are extended with 7-in-1 instrument integration
  • Upgradeable in every possible way – including bandwidth and channel upgrades

What's Included:

  • One N2873A 500-MHz passive probe per channel
  • Probe accessory pouch
  • Localized power cord
  • Front panel hard cover
  • BNC calibration cable
  • Keyboard and mouse
  • Keysight I/O libraries suite, user guide and programmer’s guide ship on oscilloscope drive
  • 1 year factory calibration certificate
  • Service guide available on Keysight.com