NL3-class ATE DC Electronic Load, 80 V, 240 A

The Keysight EL4943A regenerative power system is a programmable single-output regenerative DC electronic load that allows the energy typically consumed to be returned to the grid in a clean manner.

prod_image
  • Type

    ATE / 2U

  • Regenerative power

    Yes

  • Maximum power

    12000 W

  • Number of inputs

    1

  • Input current

    240 A

  • Input voltage

    80 V

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

EL4943A NL3-class ATE DC Electronic Load
EL4943A NL3-class ATE DC Electronic Load

Model:

EL4943A

QTY

Options

1

Regenerative DC Electronic Load, 80V, 240A, 12kW, 380/480VAC | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

The Keysight EL4943A Regenerative DC Electronic Load sinks up to 12 kW of electrical power, making it ideal for testing energy storage systems and power converters. Unlike traditional electronic loads that dissipate energy as heat, raising rack temperatures and potentially affecting measurement accuracy, it regenerates that energy and feeds it back to the grid, helping you avoid additional cooling costs.

The EL4943A is a compact 2U-high package helping you save energy, minimize floor space, and shorten integration time.

The EL4943A enables you to do the following:

  • Operate stably up to 80 V, ±240 A, 12 kW.
  • Scale load capacity with up to 16 parallel units.
  • Allow input sequencing via turn-on/off delay configuration.
  • Protect against over-voltage, over-current, over-power, over-temperature, and power grid detection.
  • Create complex waveforms with built-in arbitrary waveform support.
  • Connect via the front USB Host connector.