WG1-class Trueform Waveform Generator, 2 Number of channels, 20 MHz

The EDU33212A dual channel function / arbitrary waveform generator provides uncompromising performance for dual channel synchronized test output signals.

prod_image
  • Bandwidth

    20 MHz

  • Arbitrary waveforms

    Yes

  • Maximum sample rate

    250 MSa/s

  • Interface

    USB, LAN

  • Number of channels

    2

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

EDU33212A Waveform generator, 20 MHz, 2-channel
EDU33212A Waveform generator, 20 MHz, 2-channel

Model:

EDU33212A

QTY

Options

1

Waveform generator, 20 MHz, 2-channel | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

Entry Level Never Look This Good

The EDU33210 series function / arbitrary waveform generators brings uncompromising performance to an entry-level function generator. Get all the basic functions and waveforms with the most stable, lowest distortion function generator in its class. It also provides features that  give you the capabilities and flexibility you need to get your job done quickly, no matter how complex. An intuitive, information-packed front-panel interface enables you to easily recall where you left off when your attention is focused elsewhere.

 

  • USB  and LAN IO  interfaces for remote connectivity
  • 20 MHz sine and square waveforms
  • Ramp, triangle, noise, pulse generation with a variable edge, and DC waveform
  • Received Keysight's PathWave BenchVue software to enable PC control
  • Six built-in modulation types and 17 popular waveforms to simulate typical application for testing
  • 7-inch color display for simultaneous parameter set up, signal viewing, and editing
  • 16-bit arbitrary waveform capability with memory up to 8 M samples per channel

Download BenchVue Basic app for free to control your instruments.