E-Series Average Power Sensor

The E9301A power sensor measures average power over the frequency range 10 MHz to 6 GHz and power range -60 to +20 dBm (80 dB dynamic range).

prod_image
  • Measurement type

    Average/CW only

  • Connector type

    Type-N

  • Frequency range

    10 MHz to 6 GHz

  • Maximum power

    20 dBm (100 mW)

  • Power range

    -60 to +20 dBm

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E9301A  E-Series Average Power Sensor
E9301A E-Series Average Power Sensor

Model:

E9301A

QTY

Options

1

Power Sensor-Average, 10 MHz to 6 GHz, -60 to +20 dBm | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

  • Frequency range of 10 MHz to 6 GHz
  • Wide dynamic range of -60 to +20 dBm
  • Measures the average power of all modulation formats
  • High maximum power specification
  • Low SWR for reducing mismatch uncertainty
  • Calibration factors, linearity, and temperature compensation data are stored in EEPROM
  • Fast measurement speeds up to 400 readings per second with Keysight E4416A power meter
  • Compatible with EPM (N1913B/14B, N1913A/14A, E4418B/19B), EPM-P (E4416A/17A), and P-series (N1911A/12A) power meters