Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight VT7-class multiport RF vector tranceivers include the S9160A & E6400A Series
E6464A Multi Transceiver RF Test Set (MTRX) is a scalable RF test platform hardware that provides 8 or up to 64 Vector Signal Analyzers (VSA) and 8 or up to 64 Vector Signal Generators (VSG) in one instrument with an advanced digital MIMO and massive MIMO signal weighting matrix and pass-through connectivity options for end-to-end beamforming test of network and devices.
Maximum frequency
7.25 GHz
Maximum number of transceivers
64
Maximum bandwidth per port
200 MHz
Bundled with software
No
Maximum bandwidth
800 MHz
Find out what's included and explore available upgrade options from Keysight.
E6464A Multi Transceiver RF Test Set (MTRX) is a scalable RF test platform hardware that provides 8 or up to 64 Vector Signal Analyzer (VSA) and 8 or up to 64 Vector Signal Generators (VSG) in one instrument with an advanced digital MIMO and massive MIMO signal weighting matrix and pass-through connectivity options for end-to-end beamforming testing of network and device(s).
VSA measurements are available for analysis through Keysight PathWave software, Keysight Wireless Analyzer WaveJudge software, or in an open IQ file format. VSG waveforms are configured with Keysight PathWave software.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.