ZA2-class LCR Meter, 1 MHz

Get a combination of accuracy, speed, and versatility with the available frequency selections.

prod_image
  • Maximum frequency

    1 MHz

  • Type

    Benchtop

  • Target DUT

    General-purpose device, Material

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E4980BL 20Hz to 300 kHz with DCR
E4980BL 20Hz to 300 kHz with DCR

Model:

E4980BL

QTY

Options

1

Precision LCR Meter | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

20Hz to 300 kHz with DCR

1

No Interface

1

No Interface

E4980BL 20Hz to 500 kHz with DCR
E4980BL 20Hz to 500 kHz with DCR

Model:

E4980BL

QTY

Options

1

Precision LCR Meter | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

20Hz to 500 kHz with DCR

1

No Interface

1

No Interface

E4980BL 20Hz to 1 MHz with DCR
E4980BL 20Hz to 1 MHz with DCR

Model:

E4980BL

QTY

Options

1

Precision LCR Meter | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

20Hz to 1 MHz with DCR

1

No Interface

1

No Interface

Highlights

Frequency

  • 20 Hz to 300 kHz/500 kHz/1 MHz, with four-digit resolution in any range

Basic accuracy

  • 0.05% basic accuracy with superior measurement repeatability at low and high impedance

More features

  • 100 uV to 2 Vrms; 1 uA to 20 mA variable test signal
  • DC bias 1.5 / 2 V
  • auto-level control
  • DC resistance
  • 201 points list measurement sweep
  • versatile PC connectivity (LAN, USB, and GPIB)
  • frequency upgradability

The Keysight E4980BL precision LCR meter is an industry-standard LCR meter that combines accuracy, speed, and versatility for a wide range of component measurements. The available frequency upgrades provide a strong investment option and asset utilization.

The E4980BL is an essential tool for general R&D and manufacturing tests of components and materials, offering fast measurement speed and exceptional performance across both low and high-impedance ranges. 

The versatile LAN, USB, and GPIB PC connectivity enhance your design and test productivity. For materials measurements, the E4980BL paired with the Keysight N1500A-005/006 materials measurement suite simplifies the entire process, from fixture setup to report generation.

The E4980BL precision LCR meter is available from our global distribution partners.