NB2-class Benchtop DC Power Supply, 25 V, 5 A, 80 W, triple-output

The Keysight E36312A is a programmable 80 watt-triple output DC power supply with LAN and USB interfaces. GPIB interface is available as an option.

prod_image
  • Maximum current per output

    5 A

  • Maximum power

    80 W

  • Maximum voltage per output

    25 V

  • Number of outputs

    3

  • Adjustable slew rate

    No

  • Data logger

    Yes

  • LIST mode

    Yes

  • 4-wire remote sense

    Yes

  • Arbitrary waveform generation

    No

  • Up / down programming settling time

    11 ms

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E36312A AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 47 to 63 Hz, and GPIB plate
E36312A AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 47 to 63 Hz, and GPIB plate

Model:

E36312A

QTY

Options

1

DC power supply, triple-output, 6 V, 5 A and 2 x 25 V, 1 A, 80 W: LAN, USB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 47 to 63 Hz

1

Blank plate, installed

E36312A AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 47 to 63 Hz, and GPIB interface module - installed
E36312A AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 47 to 63 Hz, and GPIB interface module - installed

Model:

E36312A

QTY

Options

1

DC power supply, triple-output, 6 V, 5 A and 2 x 25 V, 1 A, 80 W: LAN, USB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 47 to 63 Hz

1

GPIB interface module for E36312A, E36313A - installed

Highlights

Output Rating- 80 W

  • Output 1: 0 to 6 V, 0 to 5 A
  • Output 2: 0 to 25 V, 0 to 1 A
  • Output 3: 0 to 25 V, 0 to 1 A

Programming Accuracy ±(% of output + offset)

  • Voltage: 0.03% + 2 mV, 0.03% + 5 mV, 0.03% + 5 mV
  • Current: 0.04% + 3 mA, 0.04% + 2 mA, 0.04% + 2 mA

Ripple & Noise (20 Hz to 20 MHz)

  • Normal Mode Voltage: <350 µVrms/ 2 mV p-p, <350 µV rms/2 mV p-p, <350 µV rms/2 mV p-p
  • Normal-mode current: <2 mA rms, <1 mA rms, <500 µA rms

Readback Accuracy ±(% of output + offset)

  • Voltage: 0.04% + 2 mV, 0.04% + 5 mV, 0.04% + 5 mV
  • Current: 0.04% + 3 mA, 0.04% + 3 mA, 0.04% + 3 mA
  • Low Range Current, 20 mA: 0.25% + 80 uA

The E36312A Series triple output power supply is ready for your bench application. With low output ripple/noise and accurate voltage/current measurements, you can test with confidence. You have access to advanced features such as data logging, output sequencing, list mode, and output coupling. For higher power and similar features, see the E36313A (160 W) model. For a more economical power supply with a basic feature set, see the E36311A (80 W).

Download BenchVue Basic app for free to control your instruments.