25 V, 5 A, 80 W, triple-output

The Keysight E36311A is a programmable 80-watt triple output DC power supply with a USB interface.

prod_image
  • Maximum current per output

    5 A

  • Maximum power

    80 W

  • Maximum voltage per output

    25 V

  • Number of outputs

    3

  • Up / down programming settling time

    11 ms

  • Adjustable slew rate

  • Data logger

    No

  • LIST mode

    No

  • 4-wire remote sense

    No

  • Arbitrary waveform generation

    No

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E36311A 80 W, triple-output
E36311A 80 W, triple-output

Model:

E36311A

QTY

Options

1

DC power supply, triple-output, 6 V, 5 A and +/-25 V, 1 A, 80 W: USB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 50/60 Hz

Highlights

Output Rating: 80 W

  • Output 1: 0 to 6 V, 0 to 5 A
  • Output 2: 0 to +25 V, 0 to 1 A
  • Output 3: 0 to -25 V, 0 to 1 A

Programming Accuracy ±(% of output + offset)

  • Voltage: 0.1% + 5 mV, 0.05% + 20 mV, 0.05% + 20 mV
  • Current: 0.1% + 10 mA, 0.1% + 4 mA, 0.1% + 4 mA

Ripple and Noise (20 Hz to 20 MHz)

  • Normal Mode Voltage: <350 µVrms/ 2 mV p-p, <350 µV rms/2 mV p-p, <350 µV rms/2 mV p-p
  • Normal-mode current: <2 mA rms, <500 µA rms, <500 µA rms

Readback Accuracy ±(% of output + offset)

  • Voltage: 0.1% + 5 mV, 0.05% + 10 mV, 0.05% + 10 mV
  • Current: 0.1% + 10 mA, 0.1% + 4 mA, 0.1% + 4 mA

The 80-Watt E36311A is a clean, reliable bench power supply for general purpose applications. It provides three outputs in a compact, intuitive package. The E36311A is the most basic of the three models in this product family. More advanced capabilities such as data logging, output sequencing, list mode, and auto parallel/serial explore the E36312A (80 W) and the E36313A (160 W) models.

Download BenchVue Basic app for free to control your instruments.

Frequently Asked Questions