Bundle: E36154A DC Power Supply + Scope and AWG Features

E36154A DC power supply, single-output, auto-range: 30V, 80A, 800W: LAN, USB and E36150ADVU Scope View and Arbitrary Waveform Generator Bundle.

prod_image
  • Maximum current per output

    80 A

  • Maximum power

    800 W

  • Maximum voltage per output

    30 V

  • Number of outputs

    1

  • Adjustable slew rate

    Yes

  • Data logger

    Yes

  • LIST mode

    Yes

  • Arbitrary waveform generation

    Yes

  • Up / down programming settling time

    15 ms

  • 4-wire remote sense

    Yes

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

E36154AGV  Bundle: E36154A DC Power Supply + Scope and AWG Features
E36154AGV Bundle: E36154A DC Power Supply + Scope and AWG Features

Model:

E36154AGV

QTY

Options

1

Good value bundle of E36154A DC power supply, single-output, auto-range: 30V, 80A, 800W: LAN, USB and E36150ADVU Scope View and Arbitrary Waveform Generation Capabilities | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Scope View and Arbitrary Waveform Generation Capabilities for E36150 Series Bench Power Supplies

1

AC 115V single-phase 3-wire. 115 VAC +/- 11V operation, 47 to 63 Hz

Highlights

The Keysight E36154AGV consists of a Keysight E36154A DC power supply and a Keysight E36150ADVU with Scope View and arbitrary waveform generation (AWG) capabilities for the Keysight E36150 Series bench power supplies. The E36154A includes single-output and auto-range capabilities, 30 V, 80 A, 800 W, and LAN and USB interfaces.

The AWG enables you to create and simulate complex waveforms with up to 512 setpoints with configurable dwell time. The arbitrary waveforms supported include sine, step, ramp, staircase, pulse, trapezoid, and exponential.

Scope View supports up to 10 us / 100 kHz sampling rate and 256K samples. These capabilities enable a precise analysis of dynamic transient behaviors, including pulses of current loading, peak demands, dropouts, rise times, and other DC transients and disturbances in your device under test.