The E36150ATMU upgrade enhances the E36150 Series power supply by enabling complex power transient simulation for automotive applications, improving testing efficiency, and ensuring compliance with ISO 16750 and ISO 7637 standards.

Highlights

The Keysight E36150ATMU is an automotive upgrade option for the E36150 series power supply. This upgrade option enables rapid generation and simulation of complex power transients typical in automotive applications, assisting in compliance with ISO16750 and ISO7367 standards.

The E36150ATMU upgrade option also enables you to do the following:

  • Improve programming speed up to 7.5x for rapid voltage transitions.
  • Generate seven ISO waveforms from the built-in preset library.
  • Simulate power transients with constant dwell Arb playback.
  • Import and output waveforms with up to 10,000 setpoints.
  • Capture vehicle power conditions from oscilloscope CSV data.
  • Log voltage and current with a 1 ms fast sampling rate.

Note: The E36150ATMU option is post-purchase upgradable for compatible E36154A and E36155A devices ordered from October 1, 2023, or with serial numbers starting with MY63xxxxxx.

Extend the Capabilities of Your Product

Want help or have questions?