The E36150ADVU upgrade enhances the E36150 Series power supply with Scope View and AWG capabilities, enabling precise waveform capture, transient analysis, and advanced LIST mode programming for simulating real-world power conditions.

Highlights

The Keysight E36150ADVU upgrade enhances the E36150 Series power supply with Scope View and Arbitrary Waveform Generator (AWG) capabilities. Scope View functions as a built-in oscilloscope, capturing current, voltage, and power waveforms for precise transient analysis. AWG expands LIST mode programming and enables arbitrary waveform output to simulate real-world power conditions with up to 512 configurable setpoints for precise DC power modulation.

The E36150ADVU upgrade enables you to do the following:

  • Log voltage and current with a 1 ms fast sampling rate.
  • Generate ISO waveforms without complex programming.
  • Improve LIST mode programming from 100 to 512 setpoints.
  • Simulate real-world power with precise waveform modulation.
  • Capture transients with a 10 µs (100 kHz) digitizer.
  • Analyze current stress pulses, spikes, dropouts, and rise times.

Extend the Capabilities of Your Product

Want help or have questions?