XR2-class Oscilloscope, 100 MHz, 2 Analog channels, with built-in waveform generator

The DSOX3012G 100 MHz oscilloscope provides 2 analog channels, 4 Mpts memory, 1,000,000 waveforms/sec update rate, zone touch trigger with an 8.5-in capacitive touch screen, and standard embedded software with waveform and measurement histograms.

prod_image
  • Analog channels

    2

  • Digital channels

    0

  • Display size

    8.5 inch

  • Maximum memory depth

    4 Mpts

  • Maximum sample rate

    5 GSa/s

  • ADC resolution

    8 bits

  • Brands included

    3000 Series

  • Maximum bandwidth

    100 MHz

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

DSOX3012G XR2-class Oscilloscope, with built-in waveform generator
DSOX3012G XR2-class Oscilloscope, with built-in waveform generator

Model:

DSOX3012G

QTY

Options

1

InfiniiVision Oscilloscope, 2-channel, 100MHz, w/ Wavegen | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

  • Get 100 MHz and two analog channels.
  • Easily view and analyze your signals with the 8.5-inch capacitive touch screen.
  • Isolate signals in seconds with exclusive Zone touch triggering
  • See more signal detail with the 1,000,000 wfms/s update rate.
  • Capture more data with up to 4 Mpts memory.
  • Expand your measurement capabilities with full upgradability: add bandwidth, digital channels, and advanced application software at any time.

What's included:

  • Embedded Software Package (D3000GENB)
  • PathWave BenchVue Oscilloscope Software (BV004B)
  • Waveform and measurement histograms
  • Integrated instruments: oscilloscope (with LAN / VGA connectivity module), protocol analyzer, frequency response analyzer (Bode plots), 20 MHz arbitrary waveform generator, 3-digit voltmeter, and 8-digital counter and totalizer
  • N2843A passive probe: 500 MHz, 10:1 attenuation (1 per channel)
  • 3-year factory warranty (90 days for unserialized accessories such as passive probes)
  • KeysightCare technical support
  • certificate of calibration, 3-year calibration interval
  • Secure erase
  • Multi-language interface and help: Chinese (simplified), Chinese (traditional), Czech, English, French, German, Italian, Japanese, Korean, Polish, Portuguese, Russian, Spanish, Thai, and Turkish
  • Documentation CD containing localized user guide, service guide, and programmer’s manual
  • Localized power cord and overlay

Download BenchVue Basic app for free to control your instruments.