XR1-class Oscilloscope, 100 MHz, 2 Analog channels

InfiniiVision 2000 X-Series 100 MHz oscilloscope provides 2 analog channels, 100 kpts memory, and 200,000 waveforms/sec update rate

prod_image
  • Display size

    8.5 inch

  • Maximum memory depth

    1 Mpts

  • Analog channels

    2

  • Digital channels

    0

  • Maximum sample rate

    2 GSa/s

  • ADC resolution

    8 bits

  • Brands included

    2000 Series

  • Maximum bandwidth

    100 MHz

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

DSOX2012A XR1-class Oscilloscope
DSOX2012A XR1-class Oscilloscope

Model:

DSOX2012A

QTY

Options

1

Oscilloscope, 2-channel, 100MHz | KeysightCare Technical Support - 5 years | Return to Keysight Warranty - 5 years.

Highlights

  • 100 MHz
  • 2 analog channels
  • Easily view your signals on the 8.5-inch WVGA display
  • Capture more data with up to 1 Mpts memory
  • See more signal detail with 200,000 wfms/s update rate
  • Expand your measurement capabilities with full upgradability: Add digital channels, 20 MHz function generator, 3-digit voltmeter, serial trigger and analysis, segmented memory & mask testing at any time
  • Easily set up teaching labs with our free Educator’s Resource Kit

What's included:

  • Standard 5-year warranty (90 days for unserialized accessories)
  • Standard secure erase
  • One N2862B 150 MHz 10:1 passive probe per channel
  • Built-in help language support for English, Japanese, simplified Chinese, traditional Chinese, Korean, German, French, Spanish, Russian, Portuguese and Italian
  • Certificate of Calibration
  • Documentation CD
  • Interface language support GUI menus: English, Japanese, simplified Chinese, traditional Chinese, Korean, German, French, Spanish, Russian, Portuguese, Thai, Polish and Italian
  • Localized power cord
  • Download BenchVue Basic app for free to control your instruments