Model:
DP5761AH
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight Expert ATE power supplies come in two classes. The NS1-class includes the DP5700, DP5800, N6900 Series, and the NS4-class includes the RP5900 Series.
The single-output, 5000 W DP5761AH DC power supply provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current.
Maximum current per output
500 A
Regenerative power
No
Maximum power
5000 W
Arbitrary waveform generation
Yes
Maximum voltage per output
10 V
Command processing time
10 ms
Input phase voltage
3 Phase 380/480 VAC
Measurement accuracy
5 mV
Noise and ripple
75 mVpp
Output response time
30 ms
Programming accuracy
5 mV
Adjustable slew rate
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 13,865
Model:
DP5761AH
Delivery:
QTY
Options
1
DC Power Supply 10V, 500A, 5000W, In 3ph 380 - 480 VAC | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
Power Without Compromise
The single-output 5,000 W DP5761AH provides a universal AC input and comes standard with GPIB, LAN, and USB interfaces, along with comprehensive protection against overvoltage and overcurrent. It also supports analog voltage and resistance control for output programming. Designed for dependable performance in system applications, it offers advanced features in a compact 1U full-rack form factor, allowing you to validate complex power devices faster and in less space, with no compromise on performance.
The DP5761AH enables you to:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.