DM6-class Digital Multimeter, 6 ½ Digits of resolution, dual-display

The Keysight DM34460A series 6.5-digit dual-display digital multimeter uses Truevolt technology to perform accurate hardware design validation and debugging.

prod_image
  • Basic 1-year DCV accuracy

    40 ppm

  • Interface

    LAN, USB

  • Maximum reading rate

    1,000 readings/s

  • Digits of resolution

    6 ½

  • Memory

    50,000 readings

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

DM34460A DM6-class Digital Multimeter, dual-display
DM34460A DM6-class Digital Multimeter, dual-display

Model:

DM34460A

QTY

Options

1

Digital multimeter, 6 1/2 digit | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

AC line selection 120-Volt

Highlights

Trust the Accuracy of Your Results

The Keysight Smart Bench Essentials Plus DM34460A digital multimeter allows you to perform accurate hardware design validation and debugging. Its built-in Truevolt technology eliminates extraneous noise from the true measurement, ensuring reliable measurements every time and a good balance of resolution, linearity, and accuracy.

Similar to all products in the Smart Bench Essentials Plus family, it comes with a three-year warranty and KeysightCare technical support to de-risk your project. The DM34460A enables you to do the following:

  • Set up parameters with a 7-inch color display.
  • Achieve 0.0040% one-year DCV accuracy.
  • Store up to 50K readings in memory.
  • Read at speeds of up to 1K per second.
  • Visualize statistical graphics such as a bar meter.
  • Measure 11 input signals: DC voltage, DC current, True RMS AC voltage, AC current, two- and four-wire resistance, frequency, continuity, diode test, temperature, and capacitance.