Model:
DAQ970SB
Choose a country or area to see content specific to your location
What are you looking for?
WirelessPro empowers you to model, simulate, and analyze various aspects of 5G networks, 5G Advanced technologies, and future 6G wireless channels with unparalleled ease and accuracy.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Accelerate signal analysis testing with Keysight’s VSA software. Visualize, demodulate, and troubleshoot with over 75+ signal standards with precision.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Pinpoint interference with post-processing spectrum management software in the lab.
Our high-density ATE power supplies end trade-offs between test throughput and precision.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
The DAQ970SB good switching bundle offer includes a DAQ970A single 3-slot data acquisition mainframe (USB and LAN), two 20-channel DAQM903A Actuator/GP switch modules and one 20-channel DAQM901A multiplexer module. This bundle gives you 5% off the list price.
Bundle Components
2 x 20-Channel Switch Modules + 1 x 20-Channel Multiplexer Modules
Form factor
Benchtop
Maximum vertical resolution
N/A
Maximum sample rate
800 kSa/s
Connector type
LAN, USB
Input current channels
12
Input voltage channels
60
Bundle type
Multiplexer/Switching bundle
Software included
No
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 4,986
Model:
DAQ970SB
Delivery:
QTY
Options
1
DAQ970SB Good Value DAQ Switching Bundle | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years. | Return to Keysight Warranty - 3 years. | Return to Keysight Warranty - 3 years. | Return to Keysight Warranty - 3 years. | Return to Keysight Warranty - 3 years. | Return to Keysight Warranty - 3 years. | Return to Keysight Warranty - 3 years. | Return to Keysight Warranty - 3 years. | Return to Keysight Warranty - 3 years.
1
Data Acquisition System with USB and LAN
1
Multiplexer (2/4-wire) Module 20 Channel
2
Actuator/GP Switch Module 20 Channel, +/-300V
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.