Electrometer / High Resistance Meter, 0.01 fA

The B2985C Electrometer / High Resistance Meter offers 0.01 fA (0.01 × 10⁻¹⁵ A) resolution for ultra-low current measurements and measures resistances up to 10 PΩ (10 × 10¹⁵ Ω). Its 4.3” color LCD provides intuitive data visualization with trend charts, histograms, and numeric data.

prod_image
  • DC voltage

    1000 V

  • Minimum current measurement resolution

    0.01 fA

  • Battery options

    N/A

  • Maximum measurable resistance

    10 PΩ

  • Charge measurement

    Available

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

B2985C  Electrometer / High Resistance Meter, 0.01 fA
B2985C Electrometer / High Resistance Meter, 0.01 fA

Model:

B2985C

QTY

Options

1

Electrometer/High Resistance Meter, 0.01fA, 1000V | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

The B2985C is the only graphical electrometer that combines high-sensitivity current measurement with a large resistance measurement up to 10 PΩ. Its 4.3” color LCD enables real-time trend analysis and histogram data, enabling quick statistical analysis without a PC. The Setup Integrity Checker software helps diagnose noise sources by comparing different cabling and fixturing setups.

The B2985C enables you to do the following:

  • Achieve 0.01 fA (0.01 × 10⁻¹⁵ A) resolution for ultra-sensitive measurements.
  • Measure resistances up to 10 PΩ with a 1000 V source.
  • Capture up to 20,000 readings/s for high-speed data acquisition.
  • Diagnose noise issues with the Setup Integrity Checker software.
  • Enhance usability with auto navigation.