Femto / Picoammeter, 0.01 fA

The B2981C graphical Femto / Picoammeter offers 0.01 fA (0.01 × 10⁻¹⁵ A) resolution for ultra-low current measurements. Its 4.3" color LCD provides intuitive data visualization with trend charts, histograms, and numeric data for easy analysis.

prod_image
  • Minimum current measurement resolution

    0.01 fA

  • DC voltage

    N/A

  • Maximum measurable resistance

    N/A

  • Battery options

    N/A

  • Charge measurement

    N/A

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

B2981C  Femto / Picoammeter, 0.01 fA
B2981C Femto / Picoammeter, 0.01 fA

Model:

B2981C

QTY

Options

1

Femto/Picoammeter, 0.01fA | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

The B2981C graphical Femto / Picoammeter is designed for ultra-low current measurements. Its intuitive 4.3" color LCD displays trend charts and histogram data, enabling quick statistical analysis without a PC. With advanced features to ensure precision and repeatability, it is ideal for sensitive applications.

The B2981C enables you to do the following:

  • Achieve 0.01 fA (0.01 × 10⁻¹⁵ A) resolution for ultra-sensitive measurements.
  • Measure up to 20,000 readings/s for high-speed data acquisition.
  • Reduce the burden voltage to less than 20 μV for minimal signal interference.
  • Diagnose noise issues with the Setup Integrity Checker software.
  • Enhance usability with auto navigation and a high-performance triaxial cable (1.5 m).