Model:
AC6803B
Model:
AC6803B
Choose a country or area to see content specific to your location
What are you looking for?
WirelessPro empowers you to model, simulate, and analyze various aspects of 5G networks, 5G Advanced technologies, and future 6G wireless channels with unparalleled ease and accuracy.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Accelerate signal analysis testing with Keysight’s VSA software. Visualize, demodulate, and troubleshoot with over 75+ signal standards with precision.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Pinpoint interference with post-processing spectrum management software in the lab.
Our high-density ATE power supplies end trade-offs between test throughput and precision.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight NC1-class Essential single-phase AC power supplies include the AC6800 Series.
This basic AC power source offers stable, reliable power up to 2000 VA. An intuitive user interface and flexible I/O connectivity.
DC Power
1600 W
Maximum frequency
500 Hz
Maximum power
2000 VA
Maximum voltage per output
452
Maximum current per output
60 A
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 11,917
Model:
AC6803B
Delivery:
QTY
Options
1
Basic AC Power Source, 2000 VA, 310 V, 10 A | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
List Price:
US$ 13,558
Model:
AC6803B
Delivery:
QTY
Options
1
Basic AC Power Source, 2000 VA, 310 V, 10 A | KeysightCare Technical Support - 3 years
1
Extended Warranty - Return to Keysight - 5 years
1
Calibration Plan - Return to Keysight - 3 years
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.