Model:
53210A
Model:
53210A
Model:
53210A
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight FC1-class frequency counters include the 53210A-53230A
The 53210A single-channel, 350 MHz RF frequency counter is optimized to provide fast, precise frequency measurements with a simplified user interface. An optional RF channel can be added to measure 6 or 15 GHz.
Digits of resolution
12
Measurement functions
Frequency, Period, Frequency ratio, Level
Bandwidth
350 MHz
Memory
1 M readings
Number of channels
1
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 3,886
Model:
53210A
Delivery:
QTY
Options
1
RF Counter, 350 MHz, 10 digit/s, LAN, USB,GPIB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
List Price:
US$ 7,806
Model:
53210A
Delivery:
QTY
Options
1
RF Counter, 350 MHz, 10 digit/s, LAN, USB,GPIB | KeysightCare Technical Support - 3 years
1
Ultra High-stability OCXO Timebase
1
Internal lithium ion battery/charger for unstable AC power or timebase stability
1
ANSI Z540-1-1994 Calibration
1
Extended Warranty - Return to Keysight - 5 years
List Price:
US$ 8,581
Model:
53210A
Delivery:
QTY
Options
1
RF Counter, 350 MHz, 10 digit/s, LAN, USB,GPIB | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
1
Ultra High-stability OCXO Timebase
1
Move Channel 2 input to rear panel - SMA
1
Add Channel 2 - 6 GHz CW
The Keysight 53210A single-channel, 350 MHz RF frequency counter is optimized to provide fast, precise frequency measurements with a simplified user interface. An optional microwave channel can be added to measure 6 or 15 GHz.
53200 Series RF & Universal Frequency Counter/Timers Overview
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.