64-bit Digital I/O with Memory and Counter for 34980A

64 bits of bidirectional lines with memory for pattern simulation and capture.

prod_image
  • Comments

    Eight 8-bit digital I/O channels thresholds up to 5 V, 7 handshaking protocols and pattern memory. 10-MHz frequency counter/totalizers.

  • Description

    Digital Input/Output with 64 bidirectional digital I/O bits

  • Channels/Crosspoints

    64

  • Max Input Voltage

    5

  • Maximum Inputs/Outputs (V, I)

    5V, 24mA

  • Maximum output voltage

    5 V

  • Number of inputs

    64

  • Number of outputs

    64

  • Speed or Frequency

    20 MHz

  • Form factor

    34980A

  • Inputs/Outputs

    0 - 50 Volts

  • Platform

    34980A

  • Terminals/Connectors/Cables

    34950T Y1137A Y1138A Y1142A

  • Number of channels

    8

  • Module type

    Multifunction

  • Speed

    N/A

  • Frequency

    20 MHz

  • Mainframe Compatibility

    34980A

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

34950A Module only
34950A Module only

Model:

34950A

QTY

Options

1

DIO Module 64-bit with Memory and Counter for 34980A | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

34950A Module with 3 meter 78 pin Dsub, M/F twisted pair cable
34950A Module with 3 meter 78 pin Dsub, M/F twisted pair cable

Model:

34950A

QTY

Options

1

DIO Module 64-bit with Memory and Counter for 34980A | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years. | Return to Keysight Warranty - 1 year.

1

Three meter 78 pin Dsub, M/F Twisted Pair with Outer Shield Cable - 300V

Highlights

  • 64 bidirectional digital I/O bits with programmable polarity
  • Variable thresholds from 0 V to 5 V
  • Handshaking protocols
  • Source/sink current up to 24 mA
  • Pattern memory
  • Two 10 MHz counter/totalizer channels
  • 20 MHz divide-by-n clock

The Keysight 34950A module for the 34980A Multifunction Switch/Measure Unit has 64 bi-directional lines configured as eight 8-bit channels. Each 8-bit channel has programmable polarity and thresholds up to 5V. The memory is useful for simulating and capturing digital patterns up to 10 MHz. It provides configurable handshaking protocols for a wide variety of applications.

In addition, the two counter/totalizer channels can be used to count events, frequency, period, duty cycle, totalize, and pulse width.

Standard 78-pin Dsub connectors allow for use with standard cables, terminal blocks, or mass interconnect solutions.