Model:
34945A
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Control switches or attenuators external to the 34980A Mainframe.
Channels/Crosspoints
N/A
Maximum Inputs/Outputs (V, I)
N/A
Speed or Frequency
N/A
Platform
34980A
Terminals/Connectors/Cables
Requires 34945EXT and optional Y1150A-Y1155A distribution boards (one 34945EXT is automatically included with each 34945A)
Number of channels
64
Module type
Switch/Attenuator Driver
Inputs/Outputs
N/A
Speed
N/A
Frequency
N/A
Mainframe Compatibility
34980A
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 2,246
Model:
34945A
Delivery:
QTY
Options
1
Microwave Switch/Attenuator Driver for 34980A VOLT: DC 24V | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
1
Extender Driver for 34945A, 1 required for each 64 coils
The Keysight 34945A switch/attenuator driver module for the 34980A Multifunction Switch/Measure Unit allows you to control switches and attenuators external to the 34980A Mainframe. This module provides power and control signals for many of the most popular microwave switches and attenuators.
Distribution boards offer ease of wiring to the external switches. One 34945A and 34945EXT can drive up to 64 switch coils, that´s 32 SPDT switches. Add an additional 34945EXT´s to drive another 64 switch coils.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.