Dual/Quad 4x8 Reed Matrix for 34980A

Connect 64 2-wire or 128 1-wire cross-points with high speed reed relays.

prod_image
  • Channels/Crosspoints

    128

  • Maximum Inputs/Outputs (V, I)

    150V, 1.5A

  • Speed or Frequency

    500 ch/s

  • Comments

    Backplane expandable, Config as 1 or 2 wire

  • Inputs/Outputs

    126 - 250 Volts

  • Platform

    34980A

  • Terminals/Connectors/Cables

    34933T Y1135A Y1136A Y1139A

  • Number of channels

    64

  • Module type

    Switch Matrix

  • Speed

    500 ch/s

  • Frequency

    N/A

  • Mainframe Compatibility

    34980A

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

34933A  Dual/Quad 4x8 Reed Matrix for 34980A
34933A Dual/Quad 4x8 Reed Matrix for 34980A

Model:

34933A

QTY

Options

1

Dual/Quad 4x8 Reed Matrix Module for 34980A | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

  • Dual 4x8, 8x8, or 4x16 2-wire configurations
  • 64 2-wire or 128 1-wire cross-points
  • High-speed reed relays
  • Connections to the internal DMM
  • Expandable via four 2-wire analog buses
  • Relay counter
  • ±150 V peak, .5 A switch, 1.5 A carry current

The Keysight 34933A module for the 34980A Multifunction Switch/Measure Unit gives you the most flexible connection path between your device under test and your test equipment, allowing different instruments to be connected to multiple points on your device under test at the same time.

This module can be configured as a single-wire matrix, increasing the number of channels. Multiple matrix modules can be combined through the 34980A analog buses to create larger matrices, with up to 1024 1-wire cross-points in a single mainframe.

This matrix is easily configured in 1- or 2-wire configurations. The optional configuration block and high density screw terminal block provide ample space for wiring and ensure robust connections to your device under test. The standard 78-pin Dsub connectors also allow for easy connection using standard Dsub cables or mass interconnect solutions.