Dual 4x8 Armature Matrix for 34980A

Connect 64 2-wire cross-points in dual 4x8, 8x8, or 4x16 configurations.

prod_image
  • Channels/Crosspoints

    64

  • Maximum Inputs/Outputs (V, I)

    300V, 2A

  • Speed or Frequency

    100 ch/s

  • Comments

    Backplane expandable

  • Inputs/Outputs

    300 Volts

  • Platform

    34980A

  • Terminals/Connectors/Cables

    34931T Y1135A Y1136A Y1139A

  • Number of channels

    64

  • Module type

    Switch Matrix

  • Speed

    100 ch/s

  • Frequency

    N/A

  • Mainframe Compatibility

    34980A

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

34931A  Dual 4x8 Armature Matrix for 34980A
34931A Dual 4x8 Armature Matrix for 34980A

Model:

34931A

QTY

Options

1

Dual 4x8 Armature Matrix Module for 34980A | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

  • Dual 4x8, 8x8, or 4x16 configurations
  • 64 2-wire cross-points
  • Connections to the internal DMM
  • Expandable via four 2-wire analog buses
  • Relay counter
  • Latching armature relays
  • 300 V, 1 A switch; 2 A carry current

The Keysight 34931A module for the 34980A Multifunction Switch/Measure Unit gives you the most flexible connection path between your device under test and your test equipment, allowing different instruments to be connected to multiple points on your device under test at the same time.

Multiple matrix modules can be combined through the 34980A analog buses to create larger matrices, with up to 512 2-wire cross-points in a single mainframe. Standard 50-pin Dsub connectors allow for use with standard cables, terminal blocks, or mass interconnect solutions.