70-Channel Reed Multiplexer for 34980A

High-density, high-speed multiplexer can switch up to 15 0V peak, .5 A with 500 channel/second scan rates to an internal DMM.

prod_image
  • Channels/Crosspoints

    70

  • Maximum Inputs/Outputs (V, I)

    150V, 1.5A

  • Speed or Frequency

    500 ch/s

  • Comments

    Config as 2 or 4 wire

  • Inputs/Outputs

    126 - 250 Volts

  • Platform

    34980A

  • Terminals/Connectors/Cables

    34924T Y1137A Y1138A Y1139A

  • Number of channels

    41-130

  • Module type

    Reed Switch Multiplexer

  • Speed

    500 ch/s

  • Frequency

    N/A

  • Mainframe Compatibility

    34980A

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

34924A  70-Channel Reed Multiplexer for 34980A
34924A 70-Channel Reed Multiplexer for 34980A

Model:

34924A

QTY

Options

1

Reed Multiplexer Module 70-Channel for 34980A | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

  • 70 2-wire channels
  • Mixed 2- or 4-wire configurations
  • High-speed reed relays, with relay counter
  • 500 ch/s scanning
  • +/-150 V peak, 0.5 A switch; 1.5 A carry current

The Keysight 34924A module for the 34980A Multifunction Switch/Measure Unit is a high-density, high-speed multiplexer for general purpose scanning. It uses reed relays to achieve scan rates up to 500 channels-per-second. Use this module for high-throughput automated test applications as well as high-speed data logging and monitoring tasks.

2- and 4-wire channels may be mixed on the same module. Standard 78-pin Dsub connectors allow for use with standard cables, terminal blocks, or mass interconnect solutions.