Model:
34921A
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Dense, multi-function switching up to 300 V, 1 A with built-in thermocouple reference junction and 4 current channels routed directly to the internal DMM.
Channels/Crosspoints
40
Maximum Inputs/Outputs (V, I)
300V, 2A
Speed or Frequency
100 ch/s
Comments
4 current channels, Config as 2 or 4 wire, temp reference
Inputs/Outputs
300 Volts
Platform
34980A
Terminals/Connectors/Cables
34921T Y1135A Y1136A Y1139A
Number of channels
40
Module type
Armature Switch Multiplexer
Speed
100 ch/s
Frequency
N/A
Mainframe Compatibility
34980A
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 1,638
Model:
34921A
Delivery:
QTY
Options
1
Armature Multiplexer Module 40-Channel for 34980A w/ low thermal offset | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
The Keysight 34921A module for the 34980A Multifunction Switch/Measure Unit is the most versatile multiplexer for general purpose scanning. It has low thermal offset characteristics and a built-in thermocouple reference on the terminal block, making it ideal for temperature measurements directly to the internal DMM. The dense, multi-function switching with 100 channel/second scan rates addresses a broad spectrum of data acquisition applications.
Four additional fused inputs (44 channels total) route up to 1 A of current to the internal DMM, allowing AC and DC current measurements without the need for external shunt resistors. Standard 50-pin Dsub connectors allow for use with standard cables, terminal blocks, or mass interconnect solutions.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.