DM7-class Digital Multimeter, 7 ½ Digits of resolution

7.5 digit Truevolt DMM with Truevolt technology for greater accuracy and measurement insights. 16ppm basic DCV accuracy, 50K readings/s.

prod_image
  • Basic 1-year DCV accuracy

    16 ppm

  • Digits of resolution

    7 ½

  • Interface

    LAN, USB, GPIB (optional)

  • Maximum reading rate

    50,000 readings/s

  • Memory

    50,000 readings

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

34470A DM7-class Digital Multimeter
34470A DM7-class Digital Multimeter

Model:

34470A

QTY

Options

1

Digital multimeter, 7 1/2 digit, Truevolt DMM | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

AC line selection 120-volt

Highlights

34470A, 7.5 Digit Multimeter

The Keysight 34470A 7½ digit, Performance Truevolt Digital Multimeters offer higher levels of accuracy, speed and resolution.

  • Histogram, bar and trend charts on 4.3-inch color graphical display ease monitoring and speed up statistical analysis.
  • Measure with confidence, with high basic DCV accuracy of 16 ppm.
  • Test low power devices with 1 µA range and pA resolution.
  • Flexibly automate measurements over USB or LAN/LXI core interface.
  • Digitizing and advanced triggering (DIG) now included.
  • Download BenchVue Basic app for free to control your instruments.

What is included:

  • Standard 3-year Warranty (90 days for unserialized accessories)
  • 34138 Test Lead Set
  • USB Cable
  • Power Cord
  • Certificate of Calibration