DM6-class Digital Multimeter, 6 ½ Digits of resolution

6.5 digit Truevolt DMM with Truevolt technology for greater accuracy and quicker measurement insights. Replacement for models 34410A/34411A.

prod_image
  • Basic 1-year DCV accuracy

    30 ppm

  • Digits of resolution

    6 ½

  • Maximum reading rate

    50,000 readings/s

  • Memory

    50,000 readings

  • Interface

    LAN, USB, GPIB (optional)

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

34465A Standard with no GPIB
34465A Standard with no GPIB

Model:

34465A

QTY

Options

1

Digital multimeter, 6 1/2 digit, Truevolt DMM | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

AC line selection 120-volt

34465A With GPIB interface module for Truevolt series DMMs
34465A With GPIB interface module for Truevolt series DMMs

Model:

34465A

QTY

Options

1

Digital multimeter, 6 1/2 digit, Truevolt DMM | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

GPIB interface module for Truevolt series DMMs

1

AC line selection 120-volt

34465A Standard model with ANSI/NCSL Z540.3-2006 Calibration
34465A Standard model with ANSI/NCSL Z540.3-2006 Calibration

Model:

34465A

QTY

Options

1

Digital multimeter, 6 1/2 digit, Truevolt DMM | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

ANSI/NCSL Z540.3-2006 Calibration

1

AC line selection 120-volt

Highlights

34465A Bench Digital Multimeter, 6.5 Digit

Keysight 34465A 6.5 digit multimeter offers unprecedented levels of accuracy, speed and resolution. They can measure very low current down to a 1 μA range, enabling their use on very low power devices. The ability to auto-calibrate during the measurement allows the 34465A to maintain a calibrated measurement while the instrument may be going through temperature drift/changes. 

Graphical capabilities, including trend charts and histograms, facilitate greater user insight gained more quickly. This 6.5-digit multimeter model provides a data logging mode for easier trend analysis and a digitizing mode for capturing transients.

  • Histogram, bar, and trend charts on 4.3-inch color graphical display ease monitoring and speed up statistical analysis.
  • Measure with confidence, with 30 ppm basic DCV accuracy.
  • Test low-power devices with 1 µA range and pA resolution.
  • Flexibly automate measurements over USB or LAN/LXI core interface.
  • Digitizing and advanced triggering (DIG) now included.
  • Download BenchVue Basic app for free to control your instruments.

What is included:

  • Standard 3-year Warranty (90 days for unserialized accessories)
  • 34138 Test Lead Set
  • USB Cable
  • Power Cord
  • Certificate of Calibration