Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight Advanced DMMs come in two classes. The DM6-class includes the 34460A-34465A and DM34460A-DM34461A, and the DM7 includes the 34470A.
6.5 digit Truevolt DMM with Truevolt technology for greater accuracy and quicker measurement insights. Replacement for model 34401A.
Basic 1-year DCV accuracy
35 ppm
Digits of resolution
6 ½
Interface
LAN, USB, GPIB (optional)
Maximum reading rate
1,000 readings/s
Memory
10,000 readings
Find out what's included and explore available upgrade options from Keysight.
The 34461A 6.5 digit multimeter is the next-generation replacement for the Keysight 34401A digital multimeter (previously Agilent 34401A). 34461A turns lots of data into results quickly with Truevolt Series DMMs' new graphical display, advanced analysis modes, and built-in math functions. It offers Truevolt technology that provides measurement and display capabilities as you've never experienced before. Keysight's exclusive Truevolt technology is based on analog-to-digital converter technology and eliminates extraneous factors like noise, injected current, and input bias current from measurements to give you the highest measurement accuracy. This new technology allows you to focus more on the quality of your designs rather than worrying about the quality of your measurements.
What is included:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.