DM6-class Digital Multimeter, 6 ½ Digits of resolution

6.5 digit Truevolt DMM with Truevolt technology for greater accuracy and quicker measurement insights. Replacement for model 34401A.

prod_image
  • Basic 1-year DCV accuracy

    35 ppm

  • Digits of resolution

    6 ½

  • Interface

    LAN, USB, GPIB (optional)

  • Maximum reading rate

    1,000 readings/s

  • Memory

    10,000 readings

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

34461A Base model
34461A Base model

Model:

34461A

QTY

Options

1

Digital multimeter, 6 1/2 digit, Truevolt DMM | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

AC line selection 120-volt

34461A With ANSI/NCSL Z540.3-2006 Calibration
34461A With ANSI/NCSL Z540.3-2006 Calibration

Model:

34461A

QTY

Options

1

Digital multimeter, 6 1/2 digit, Truevolt DMM | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

AC line selection 120-volt

1

ANSI/NCSL Z540.3-2006 Calibration

34461A With GPIB interface module for Truevolt series DMMs, and ANSI/NCSL Z540.3-2006 calibration
34461A With GPIB interface module for Truevolt series DMMs, and ANSI/NCSL Z540.3-2006 calibration

Model:

34461A

QTY

Options

1

Digital multimeter, 6 1/2 digit, Truevolt DMM | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

AC line selection 120-volt

1

ANSI/NCSL Z540.3-2006 Calibration

1

GPIB interface module for Truevolt series DMMs

34461A With 5 year extended warranty and 3 year Return-to-Keysight calibration plan
34461A With 5 year extended warranty and 3 year Return-to-Keysight calibration plan

Model:

34461A

QTY

Options

1

Digital multimeter, 6 1/2 digit, Truevolt DMM | KeysightCare Technical Support - 3 years

1

Extended Warranty - Return to Keysight - 5 years

1

AC line selection 120-volt

1

Calibration Plan - Return to Keysight - 3 years

Highlights

The 34461A 6.5 digit multimeter is the next-generation replacement for the Keysight 34401A digital multimeter (previously Agilent 34401A). 34461A turns lots of data into results quickly with Truevolt Series DMMs' new graphical display, advanced analysis modes, and built-in math functions. It offers Truevolt technology that provides measurement and display capabilities as you've never experienced before. Keysight's exclusive Truevolt technology is based on analog-to-digital converter technology and eliminates extraneous factors like noise, injected current, and input bias current from measurements to give you the highest measurement accuracy. This new technology allows you to focus more on the quality of your designs rather than worrying about the quality of your measurements.

  • Histogram, bar and trend charts on 4.3-inch color graphical display ease monitoring and speed up statistical analysis.
  • Measure with confidence, with 35 ppm basic DCV accuracy.
  • Test low power devices with low DC current measurement range from 100 µA to 10 A.
  • Flexibly automate measurements over USB or LAN/LXI core interface.
  • Migrate with confidence from legacy model 34401A.
  • Download BenchVue Basic app for free to control your instruments

What is included:

  • Standard 3-year Warranty (90 days for unserialized accessories)
  • 34138A Test Lead Set
  • USB Cable
  • Power Cord
  • Certificate of Calibration