WG3-class Trueform Waveform Generator, 2 Number of channels, 120 MHz

The 33622A provides Keysight’s exclusive Trueform technology that offers unmatched capabilities for generating a full range of signals for your most demanding measurements.

prod_image
  • Bandwidth

    120 MHz

  • Arbitrary waveforms

    Yes

  • Maximum sample rate

    1 GSa/s

  • Interface

    USB, LAN, GPIB

  • Number of channels

    2

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

33622A Standard with no GPIB
33622A Standard with no GPIB

Model:

33622A

QTY

Options

1

Waveform generator 33600A Series, 120 MHz, 2-channel | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

33622A With GPIB interface module installed
33622A With GPIB interface module installed

Model:

33622A

QTY

Options

1

Waveform generator 33600A Series, 120 MHz, 2-channel | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

GPIB interface module for 33600A Trueform Series Waveform Generators- installed

33622A Standard with no GPIB, and with extended 5 year warranty
33622A Standard with no GPIB, and with extended 5 year warranty

Model:

33622A

QTY

Options

1

Waveform generator 33600A Series, 120 MHz, 2-channel | KeysightCare Technical Support - 3 years

1

Extended Warranty - Return to Keysight - 5 years

33622A With GPIB interface module  installed, and high stability OCXO timebase
33622A With GPIB interface module installed, and high stability OCXO timebase

Model:

33622A

QTY

Options

1

Waveform generator 33600A Series, 120 MHz, 2-channel | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Add high-stability OCXO timebase

1

GPIB interface module for 33600A Trueform Series Waveform Generators- installed

33622A With high-stability OCXO timebase, 64 M samples memory and GPIB
33622A With high-stability OCXO timebase, 64 M samples memory and GPIB

Model:

33622A

QTY

Options

1

Waveform generator 33600A Series, 120 MHz, 2-channel | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Add high-stability OCXO timebase

1

Add 64 M samples memory per channel

1

GPIB interface module for 33600A Trueform Series Waveform Generators- installed

Highlights

Generate Trueform arbitrary waveforms with less jitter, more fidelity and greater resolution

Exclusive Trueform technology

  • Unmatched capabilities for generating a full range of signals for your most demanding measurements
  • Sine waves with 5x lower harmonic distortion for more pure signals
  • Pulses up to 100 MHz with < 1 ps jitter for more precise timing
  • Trueform arbitrary waveforms with sequencing for more accurate representation of user-defined signals

Instrument features

  • 1 GSa/s sampling rate for higher time resolution arbitrary waveforms
  • 14-bit resolution with 1 mVpp to 10 Vpp amplitude for greater amplitude accuracy
  • 4 MSa/channel standard waveform memory, optional 64 MSa/channel for your longest waveforms
  • USB, LAN (LXI-Core), GPIB optional for quick and easy connectivity to PC or network

Waveform creation and editing

  • Create a waveform from the front panel using the built-in editor
  • Capture a waveform from an oscilloscope and download it to the generator
  • Create a waveform in MATLAB or Microsoft Excel and download it to the generator
  • Download BenchVue Basic app for free to control your instruments

Keysight 33600A Series waveform generators with exclusive Trueform signal generation technology offer more capability, fidelity, and flexibility than previous generation DDS generators. Easily generate the full range of signals you need with confidence that the signal generator is outputting the signals you expect.

The 33622A can be easily upgraded as your needs change.