WG3-class Trueform Waveform Generator, 1 Number of channels, 120 MHz

The 33621A waveform generator provides Keysight’s exclusive Trueform technology that offers unmatched capabilities for generating a full range of signals for your most demanding measurements.

prod_image
  • Bandwidth

    120 MHz

  • Arbitrary waveforms

    Yes

  • Maximum sample rate

    1 GSa/s

  • Interface

    USB, LAN, GPIB

  • Number of channels

    1

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

33621A Base model
33621A Base model

Model:

33621A

QTY

Options

1

Waveform generator 33600A Series, 120 MHz, 1-channel | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

33621A With high-stability OCXO timebase
33621A With high-stability OCXO timebase

Model:

33621A

QTY

Options

1

Waveform generator 33600A Series, 120 MHz, 1-channel | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

1

Add high-stability OCXO timebase

Highlights

Exclusive Trueform technology

  • Unmatched capabilities for generating a full range of signals for your most demanding measurements
  • Sine waves with 5x lower harmonic distortion for more pure signals
  • Pulses up to 100 MHz with < 1 ps jitter for more precise timing
  • Trueform arbitrary waveforms with sequencing for more accurate representation of user-defined signals

Instrument features

  • 1 GSa/s sampling rate for higher time resolution arbitrary waveforms
  • 14-bit resolution with 1 mVpp to 10 Vpp amplitude for greater amplitude accuracy
  • 4 MSa/channel standard waveform memory, optional 64 MSa/channel for your longest waveforms
  • USB, LAN (LXI-Core), GPIB optional for quick and easy connectivity to PC or network 

Waveform creation and editing

  • Create a waveform from the front panel using the built-in editor
  • Capture a waveform from an oscilloscope and download it directly to the generator
  • Create a waveform in MATLAB or Microsoft Excel and download it to the generator
  • Download BenchVue Basic app for free to control your instruments

Keysight 33600A Series waveform generators with exclusive Trueform signal generation technology offer more capability, fidelity, and flexibility than previous generation DDS generators. Easily generate the full range of signals you need with confidence that the signal generator is outputting the signals you expect.

The 33621A can be easily upgraded as your needs change.

NOTE: 1-channel generators cannot be upgraded to 2-channel generators.