Model:
33511B
Choose a country or area to see content specific to your location
What are you looking for?
WirelessPro empowers you to model, simulate, and analyze various aspects of 5G networks, 5G Advanced technologies, and future 6G wireless channels with unparalleled ease and accuracy.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Accelerate signal analysis testing with Keysight’s VSA software. Visualize, demodulate, and troubleshoot with over 75+ signal standards with precision.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Pinpoint interference with post-processing spectrum management software in the lab.
Our high-density ATE power supplies end trade-offs between test throughput and precision.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight WG2-class Advanced waveform and function generators include the 33500 Series.
The 33511B waveform generator provides Keysight’s exclusive Trueform technology which offers unmatched capabilities for generating a full range of signals for your most demanding measurements.
Bandwidth
20 MHz
Arbitrary waveforms
Yes
Maximum sample rate
160 MSa/s
Interface
USB, LAN, GPIB
Number of channels
1
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 2,968
Model:
33511B
Delivery:
QTY
Options
1
Waveform generator 33500B Series, 20 MHz, 1-channel with arb | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
Keysight 33500B Series waveform generators with exclusive Trueform signal generation technology offer more capability, fidelity, and flexibility than previous generation DDS generators. Easily generate the full range of signals you need to your devices with confidence the signal generator is outputting the signals you expect.
The 33511B can be easily upgraded to 30 MHz as your needs change.
NOTE: 1-channel generators cannot be upgraded to 2-channel generators.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.