What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Firmware for 81950A Tunable Laser Source Modules
This is a firmware package for optical power sensor modules and power head interface modules. Please use the module update program for installing this firmware file to your instruments
IMPORTANT: The Module Update Program is required for all module updates.
You can upgrade Keysight module firmware via GPIB. In some cases, LAN or a serial null-modem cable connection can also be used.
Requirements:
- PC running Windows operating system.
- To update via GPIB the PC must be fitted with a suitable interface card or adapter.
- Alternatively, a serial null-modem cable is required, such as is supplied with your Keysight Lightwave mainframe.
Download and extract "ModuleUpdate.exe" to a directory on your PC's hard drive, then execute Module_Update.exe to install the module update program.
The readme.htm file asssociated with the module update program contains:
- Notification of prerequisites,
- Notification of known issues,
- Detailed instructions for use.
Be sure to study this file before attempting to use the module update software.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2012-01-17 | n/a | 81950A Tunable Laser Firmware |
Release Date | Version |
---|---|
2012-01-17 | n/a |
Version Description |
---|
81950A Tunable Laser Firmware |
How to Download
- See Above
How to Install
- See Above
Licensing
- Does Not Require a License
Supporting Documentation
Add-On Software / Utilities
No previous versions available
SHOW MORE