The Keysight E7580A ProBER 2 Print Capture Utility Software is provided under the terms of the Keysight Software License Agreement contained within the associated guide. By downloading and installing the software, you consent to this agreement.

ProBER 2 provides two types of printed output; real-time ASCII text logging & real-time/offline graphical screen dumps. Whereas real-time logging can be used with any serial printer and can be captured to PCs via a suitable application such as HyperTerminal, graphical printing can only use the recommended Keysight printer.

As results are stored graphically, it means that you must use a Keysight 15730A/B printer in order to obtain a printout for either real-time or offline screenshots. However, customers can use any serial text printer for real-time ASCII text logging.

This software provides an alternative to using the Keysight 15730A/B printers and allows captured screenshots (including the SMG results) to be printed with any Windows compatible printer, via a PC.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2003-09-01 n/a The Keysight E7580A ProBER 2 Print Capture Utility Software. This software was originally developed before the release of Windows 2000 and as such will not run correctly with this operating system.
Release Date Version
2003-09-01 n/a
Version Description
The Keysight E7580A ProBER 2 Print Capture Utility Software. This software was originally developed before the release of Windows 2000 and as such will not run correctly with this operating system.

How to Download

  • Information Not Available

How to Install

  • Information Not Available

Licensing

  • Does Not Require a License

Installs on: Instrument

Operating System

  • Windows NT
  • Windows 95/98

Prerequisites

  • Not Applicable

Supported Instruments

  • See Above
No previous versions available
SHOW MORE