What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
34411A DMM Firmware
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2017-01-27 | 2.43 | 34411A Firmware Update Revision 2.43. |
| Release Date | Version |
|---|---|
| 2017-01-27 | 2.43 |
| Version Description |
|---|
| 34411A Firmware Update Revision 2.43. |
How to Download
- Download and install the 34411A Firmware Update Utility located in the "Add-On Software/Utilities" section at the bottom of this page. If you already have the Firmware Update Utility installed on your computer, skip this step.
- Use the Download button to download the Keysight 34411A Firmware.
- Unzip the Keysight 34411A Firmware file, making note of where you store the unzipped file.
- Open the Firmware Update Utility (Start -> Programs -> Keysight -> Firmware Update Utility).
- Click Next.
How to Install
- Click Browse and locate the firmware update file that you unzipped. Highlight the file and select Open.
- Click Next.
- Select the I/O interface (GPIB, LAN, or USB) that connects your DMM to your PC.
- Choose the settings necessary for communication (GPIB address, IP address, USB ID).
- Click Update. NOTE: This update will take several minutes and the DMM will display status messages and automatically reboot when completed. DO NOT cycle or interrupt power to the DMM during the update process.
- After this is completed, exit the update utility.
- Refer to the DMM front panel and note if there are any errors (the ERROR light will be on in the display).
- The update process is now complete.
Note: There is no need to re-calibrate the DMM when this new firmware is installed.
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: Instrument
Prerequisites
- Information Not Available
Supported Instruments
- 34411A
How to Download
- Download and install the 34411A Firmware Update Utility located in the "Add-On Software/Utilities" section at the bottom of this page. If you already have the Firmware Update Utility installed on your computer, skip this step.
- Use the Download button to download the Keysight 34411A Firmware.
- Unzip the Keysight 34411A Firmware file, making note of where you store the unzipped file.
- Open the Firmware Update Utility (Start -> Programs -> Keysight -> Firmware Update Utility).
- Click Next.
How to Install
- Click Browse and locate the firmware update file that you unzipped. Highlight the file and select Open.
- Click Next.
- Select the I/O interface (GPIB, LAN, or USB) that connects your DMM to your PC.
- Choose the settings necessary for communication (GPIB address, IP address, USB ID).
- Click Update. NOTE: This update will take several minutes and the DMM will display status messages and automatically reboot when completed. DO NOT cycle or interrupt power to the DMM during the update process.
- After this is completed, exit the update utility.
- Refer to the DMM front panel and note if there are any errors (the ERROR light will be on in the display).
- The update process is now complete.
Note: There is no need to re-calibrate the DMM when this new firmware is installed.
Licensing
- Does Not Require a License
Supporting Documentation
Add-On Software / Utilities
Installs on: Instrument
Prerequisites
No specific prerequisites.
Supported Instruments
- 34411A
SHOW MORE