What are you looking for?
InfiniiVision X-Series Oscilloscope IVI and MATLAB Instrument Drivers
For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers
Release Date | Version | Version Description |
---|---|---|
2023-03-14 | 2.8.9.0 | Added Support for 3000G models |
Release Date | Version |
---|---|
2023-03-14 | 2.8.9.0 |
Version Description |
---|
Added Support for 3000G models |
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (IVI-COM: 32-bit/64-bit, IVI-C: 32-bit/64-bit)
IVI class support: IviDriver 1.0, IviScope 4.1
How to Download
- Click the Download button
- Select the appropriate executable file
- Choose Run
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
- Windows 8
- Windows 7
Prerequisites
Supported Instruments
- InfiniiVision 1000X, 1200X, 2000X, 3000X, 4000X, 6000X, C7300, M924x and P924x Oscilloscopes
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (IVI-COM: 32-bit/64-bit, IVI-C: 32-bit/64-bit)
IVI class support: IviDriver 1.0, IviScope 4.1
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
- Windows 8
- Windows 7
Prerequisites
Supported Instruments
- InfiniiVision 1000X, 1200X, 2000X, 3000X, 4000X, 6000X, C7300, M924x and P924x Oscilloscopes
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (IVI-COM: 32-bit/64-bit, IVI-C: 32-bit/64-bit)
IVI class support: IviDriver 1.0, IviScope 4.1
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- InfiniiVision 1000X, 1200X, 2000X, 3000X, 4000X, 6000X, C7300, M924x and P924x Oscilloscopes
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (IVI-COM: 32-bit/64-bit, IVI-C: 32-bit/64-bit)
IVI class support: IviDriver 1.0, IviScope 4.1
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- InfiniiVision 1000X, 1200X, 2000X, 3000X, 4000X, 6000X, C7300, M924x and P924x Oscilloscopes
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (IVI-COM: 32-bit/64-bit, IVI-C: 32-bit/64-bit)
IVI class support: IviDriver 1.0, IviScope 4.1
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- InfiniiVision 1000X, 1200X, 2000X, 3000X, 4000X, 6000X, C7300, M924x and P924x Oscilloscopes
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (IVI-COM: 32-bit/64-bit, IVI-C: 32-bit/64-bit)
IVI class support: IviDriver 1.0, IviScope 4.1
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- InfiniiVision 1000X, 2000X, 3000X, 4000X, 6000X, C7300, M924x and P924x Oscilloscopes
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (IVI-COM: 32-bit only, IVI-C: 32-bit/64-bit)
IVI class support: IviDriver 1.0, IviScope 4.1
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- InfiniiVision 1000X, 2000X, 3000X, 4000X, 6000X, C7300, M924x and P924x Oscilloscopes
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (IVI-COM: 32-bit only, IVI-C: 32-bit/64-bit)
IVI class support: IviDriver 1.0, IviScope 4.1
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
- IVI, MATLAB Version 2.4.6.0 for InfiniiVision X-Series Oscilloscope for 32-bit
- IVI, MATLAB Version 2.5.9.0 for InfiniiVision X-Series Oscilloscope for 64-bit
- IVI, MATLAB Version 2.5.8.0 for InfiniiVision X-Series Oscilloscope for 64-bit
- IVI, MATLAB Version 2.4.6.0 for InfiniiVision X-Series Oscilloscope for 64-bit
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- InfiniiVision 1000X, 2000X, 3000X, 4000X, 6000X, M924x, and P924x oscilloscope
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (IVI-COM: 32-bit only, IVI-C: 32-bit/64-bit)
IVI class support: IviDriver 1.0, IviScope 4.1
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- InfiniiVision 1000X, 2000X, 3000X, 4000X, 6000X and M924x oscilloscope
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviScope 4.1
Version description:
Added support for 6000x series models which includes
Added new interface(s):
-SEARch5:SERial4:CAN2
-SEARch5:SERial4:LIN2
-SerialBuses4:CAN3
-SerialBuses4:LIN2
-SerialBuses4:SENT2:Trigger2
-WaveGens2
-WaveGens2:Tracking2
-SerialBuses4:CAN3::FD2
Updated the following interfaces with new commands, Enum and Help
-Display4
-MathFunctions2
-Histogram
-SerialBuses4
-Search5
How to Download
- Click the Download button.
- Select the appropriate executable file.
-
Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
IVI Shared Components 2.2.1.0 or later from www.ivifoundation.org
Supported Instruments
- InfiniiVision DSO-X/MSO-X 2000/3000A/3000T/4000/6000
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviScope 4.1
Version description:
- Added support for 3000T series models
-
Added new interface(s):
- FFT
- Search4::Serial3::SENT
- SerialBuses3::SENT
- SerialBuses3CAN::FD
- Waveform2
- System4
- Display4
-
Updated the following interfaces with new commands
- Measurements3
- MathFunctions2
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
IVI Shared Components 2.2.1.0 or later from www.ivifoundation.org
Supported Instruments
- InfiniiVision DSO-X/MSO-X 2000/3000A/3000T/4000/6000
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-COM (32-bit/64-bit), MATLAB (32-bit only)
IVI class support: IviDriver 1.0, IviScope 4.1
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
IVI Shared Components 2.2.1.0 or later from www.ivifoundation.org
Supported Instruments
- InfiniiVision DSO-X/MSO-X 2000/3000/4000/6000
Related Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- InfiniiVision DSO-X/MSO-X 2000/3000/4000
Related Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- InfiniiVision DSO-X/MSO-X 2000/3000/4000
Related Links
How to Download
- Click the Download button.
- Select the appropriate executable file.
- Choose Run.
How to Install
Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- InfiniiVision DSO-X/MSO-X 2000/3000/4000
Related Links
How to Download
Click the Download button. Select the appropriate executable file. Choose Run.
How to Install
See Readme File
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- DSO-X 2002A, DSO-X 2004A, DSO-X 2012A, DSO-X 2014A, DSO-X 2022A, DSO-X 2024A, MSO-X 2002A, MSO-X 2004A, MSO-X 2012A, MSO-X 2014A, MSO-X 2022A, MSO-X 2024A, DSO-X 3014A, DSO-X 3024A, DSO-X 3032A, DSO-X 3034A, DSO-X 3052A, DSO-X 3054A, MSO-X 3012A, MSO-X 3014A, MSO-X 3024A, MSO-X 3032A, MSO-X 3034A, MSO-X 3052A, MSO-X 3054A, DSO-X 3012A, MSO-X 3102A, MSO-X 3104A, DSO-X 3102A, DSO-X 3104A
Related Links
How to Download
- Click the Download button. Select the appropriate executable file. Choose Run.
How to Install
- See Readme File
Licensing
- Does Not Require a License
Supporting Documentation
Downloads
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- DSO X 2002A, DSO X 2004A, DSO X 2012A, DSO X 2014A, DSO X 2022A, DSO X 2024A, MSO X 2002A, MSO X 2004A, MSO X 2012A, MSO X 2014A, MSO X 2022A, MSO X 2024A, DSO X 3014A, DSO X 3024A, DSO X 3032A, DSO X 3034A, DSO X 3052A, DSO X 3054A, MSO X 3012A, MSO X 3014A, MSO X 3024A, MSO X 3032A, MSO X 3034A, MSO X 3052A, MSO X 3054A, DSO X 3012A
Related Links
How to Download
- Click the Download button. Select the appropriate executable file. Choose Run.
How to Install
- See Readme File
Licensing
- Does Not Require a License
Supporting Documentation
Downloads
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- DSO X 2002A, DSO X 2004A, DSO X 2012A, DSO X 2014A, DSO X 2022A, DSO X 2024A, MSO X 2002A, MSO X 2004A, MSO X 2012A, MSO X 2014A, MSO X 2022A, MSO X 2024A, DSO X 3014A, DSO X 3024A, DSO X 3032A, DSO X 3034A, DSO X 3052A, DSO X 3054A, MSO X 3012A, MSO X 3014A, MSO X 3024A, MSO X 3032A, MSO X 3034A, MSO X 3052A, MSO X 3054A, DSO X 3012A
Related Links
How to Download
- Click the Download button. Select the appropriate executable file. Choose Run.
How to Install
- See Readme File
Licensing
- Does Not Require a License
Supporting Documentation
Downloads
Installs on: PC
Operating System
- Windows 7
- Windows Vista
- Windows XP
Prerequisites
Supported Instruments
- DSO X 2002A, DSO X 2004A, DSO X 2012A, DSO X 2014A, DSO X 2022A, DSO X 2024A, MSO X 2002A, MSO X 2004A, MSO X 2012A, MSO X 2014A, MSO X 2022A, MSO X 2024A, DSO X 3014A, DSO X 3024A, DSO X 3032A, DSO X 3034A, DSO X 3052A, DSO X 3054A, MSO X 3012A, MSO X 3014A, MSO X 3024A, MSO X 3032A, MSO X 3034A, MSO X 3052A, MSO X 3054A, DSO X 3012A