What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
E4981 Capacitance Meter IVI Instrument Drivers
For a complete list of all instrument drivers from Keysight, please visit www.keysight.com/find/drivers.
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2024-08-09 | 1.1.1.0 | Added model support for E4981B |
| Release Date | Version |
|---|---|
| 2024-08-09 | 1.1.1.0 |
| Version Description |
|---|
| Added model support for E4981B |
Driver type: IVI-C (32-bit/64-bit), IVI-NET (32-bit/64-bit)
IVI class support: None
How to Download
- Click the Download button
- Select the appropriate executable file
- Choose Run
How to Install
- Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 11
- Windows 10
Prerequisites
Supported Instruments
- E4981A, E4981B
Related Links
Driver type: IVI-C (32-bit/64-bit), IVI-NET (32-bit/64-bit)
IVI class support: None
How to Download
- Click the Download button
- Select the appropriate executable file
- Choose Run
How to Install
- Run the downloaded installer
Licensing
- Does Not Require a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 8
- Windows 7
- Windows 10
Prerequisites
Supported Instruments
- E4981A
Related Links
SHOW MORE