What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
N7874A PXIe/USB Vector Network Analyzer Calibration Application
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date | Version | Version Description |
---|---|---|
2018-12-01 | E.03.00 | Added USB Vector Network Analyzer models P9370A/1A/2A/3A/4A/5A to the test package. Added support of N5247A, N5245B, and N5247B PNA models. Added support of N4691D ECal model. Added power sensor Flexible Channel Assignment logic. Updated Uncorrected Error Terms test to Unknown Thru measurement procedure. |
Release Date | Version |
---|---|
2018-12-01 | E.03.00 |
Version Description |
---|
Added USB Vector Network Analyzer models P9370A/1A/2A/3A/4A/5A to the test package. Added support of N5247A, N5245B, and N5247B PNA models. Added support of N4691D ECal model. Added power sensor Flexible Channel Assignment logic. Updated Uncorrected Error Terms test to Unknown Thru measurement procedure. |
How to Download
- Close all applications.
- Download application .exe file to the PC desktop.
How to Install
- Download the Setup.exe file to the PC desktop.
- Run Setup.exe as follows: Right-click the Setup.exe file and select “Run as Administrator” to start the installation.
- Follow the instructions on the screen to install the Test Management Environment.
Important Note: After the initial N7800A TME installation, be sure to launch the application in Normal mode. Do not launch in Administrator mode. Administrator mode is only used for the initial installation of the N7800A TME application.
Licensing
- Requires a License
To obtain a key contact your local Keysight Technologies Sales Representative.
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
Minimum Requirements to Run TME N78xxA Application Software:
- TME revision E.03.91 or higher
- Check individual N78xxA Application’s ReadMe files for specific requirements
Prerequisites
Supported Instruments
- M9370A, M9371A, M9372A, M9373A, M9374A, M9375A, P9370A, P9371A, P9372A, P9373A, P9374A, P9375A
How to Download
- Close all applications.
- Download application .exe file to the PC desktop.
How to Install
- Download the Setup.exe file to the PC desktop.
- Run Setup.exe as follows: Right-click the Setup.exe file and select “Run as Administrator” to start the installation.
- Follow the instructions on the screen to install the Test Management Environment.
Important Note: After the initial N7800A TME installation, be sure to launch the application in Normal mode. Do not launch in Administrator mode. Administrator mode is only used for the initial installation of the N7800A TME application.
Licensing
- Requires a License
To obtain a key contact your local Keysight Technologies Sales Representative.
Supporting Documentation
Installs on: PC
Operating System
- Windows 10
Minimum Requirements to Run TME N78xxA Application Software:
- TME revision E.03.91 or higher
- Check individual N78xxA Application’s ReadMe files for specific requirements
Prerequisites
Supported Instruments
- M9370A, M9371A, M9372A, M9373A, M9374A, M9375A, P9370A, P9371A, P9372A, P9373A, P9374A, P9375A
SHOW MORE