Power Cords for Denmark
Part #Male Plug Cap (Orientation)ImageFemale Connector (Orientation)ImageOverall LengthColor (Part #)Rated Voltage (ac)Rated Current (A)
8121-1655SR 107-2-D1 Sheet DK2-1A (Straight)Power Cord ImageIEC 60320-1 C13 (Straight)Power Cord Image2.5 metersBlack25010
8121-1653SR 107-2-D1 Sheet DK2-1A (Straight)Power Cord ImageIEC 60320-1 C13 (90 Degree)Power Cord Image2.5 metersBlack25010
8120-3997SR 107-2-D1 (Straight) IEC 60320-1 C13 (90 Straight)Power Cord Image2.5 metersMint Gray25010
8120-4521SR 107-2-D1 Sheet DK2-5A (Straight)Power Cord ImageIEC 60320-1 C13 (Straight)Power Cord Image2.5 metersBlack25010
8121-1601SR 107-2-D1 Sheet DK2-5A (Straight)Power Cord ImageIEC 60320-1 C13 (90 Degree)Power Cord Image2.5 metersBlack25010
8120-5340SR 107-2-D1 Sheet DK2-5A (Straight)Power Cord ImageIEC 60320-1 C15 (Straight)Power Cord Image2.5 metersBlack25010
8120-5398SR 107-2-D1 Sheet DK2-5A (Straight)Power Cord ImageIEC 60320-1 C15 (90 Degree)Power Cord Image2.5 metersBlack25010
8121-1033SR 107-2-D1 Sheet DK2-5A (90 Degree)Power Cord ImageIEC 60320-1 C5 (90 Degree)Power Cord Image2.5 metersBlack2502.5
8120-3330SR 107-2-D1 Sheet DK2-5A (Straight)Power Cord ImageStripped end 2.5 metersBlack25010
8120-8340IEC 60083 (Straight) IEC 320-1 C7 (Straight)Power Cord Image1.8 metersQuartz Grey2502.5
8120-6314IEC 60083 (Straight) IEC 320-1 C7 (Straight)Power Cord Image1.8 metersBlack2502.5
8120-8417IEC 60083 (Straight) IEC 320-1 C7 (90 Degree)Power Cord Image1.8 metersFlint Gray2502.5