What are you looking for?
40GHz RIN Measurement System
RIN measurement with the world's widest 40 GHz bandwidth.
Best solution for 40G/100G optical TX laser characterization.
Unique and accurate calibration for uncertainty reduction.
Optional function of optical modulation depth measurement.
SYCATUS provides A0010A 40 GHz RIN measurement system. A0010A achieves unprecedented 40 GHz RIN (Relative Intensity Noise) spectrum characterization.
RIN characterization becomes the most critical indicator for laser diodes with the evolution of high-speed, multilevel optical transmission systems. The measurement bandwidth is required to be equal to, or more than, the modulation rate of the systems. The RIN measurement is also needed for laser diodes with highperformance, multi-wavelength and highintegration features.
Related Links
34410A Digital Multimeter, 6½ Digit High Performance
81576A Variable Optical Attenuator Modules with Power Control and Straight Interface
81577A Variable Optical Attenuator Modules with Power Control and Angled Interface